Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation option | NONE | None |
| Adjustment type | LEVER (2-POSITION DETENT) | Lever (2-position detent) |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Detent option | YES | Yes |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | MRV13-12-D2-0 | |
| Operation | DIRECT ACTING | Direct acting |
| Product height in | 1.625 | |
| Product height mm | 41.275 | |
| Product length in | 4.125 | |
| Product length mm | 104.775 | |
| Product width in | 1.625 | |
| Product width mm | 41.275 | |
| Style | 3-WAY 2-POSITION | 3-Way 2-Position |
