Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
30501-12
PLUNGER
30501-12
Where to buy
Export PDF
Tools
Add to comparison
30501-12
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.400
Product height mm
10.160
Product length in
0.470
Product length mm
11.938
Product width in
0.400
Product width mm
10.160