Danfoss
30501-409
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
30501-409
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Product material | Stainless Steel | |
| Product Type | Accessories | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | None |