![Danfoss Monoblocks 30521-AAT [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319106%2FID463022740567-0101_preview.jpg&w=1920&q=75)
Danfoss
30521-AAT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
30521-AAT
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Brand | Danfoss |
| Communication input | None |
| Feature | Cast iron bodies ensure solid construction and durabilityCored internal passages and open-center parallel circuit designAdjustable pin type relief valve is factory set at 138 bar (2,000 psi) |
| Maximum Flow Rate | 26.5 l/min |
| Maximum Pressure Rating | 160 bar |
| Model Code | CONTROL VALVE ASSEMBLY |
| Product Height | 3.81 in |
| Product Length/Depth | 8.31 in |
| Product Type | Monoblocks |
| Product Volume | 79.153 in³ |
| Product Weight | 8 lb |
| Product Width | 2.5 in |
| Sub-brand | None |
| Trade Name | None |
| Unit type | Mobile Directional Valves |