Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Disc Assembly |
| Package contents | Friction Disc Assembly |
| Product height in | 4.875 |
| Product height mm | 123.825 |
| Product length in | 4.875 |
| Product length mm | 123.825 |
| Product Material | Carbon Steel |
| Product width in | 0.085 |
| Product width mm | 2.159 |
| Sub brand | Airflex |