KDO 185X4.P.70O-RING
305593
Tools305593 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product Material | Carbon Steel |
| Product width in | 0.036 |
| Product width mm | 0.912 |
| Sub brand | Airflex |