Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PISTON CASTING | Piston Casting |
| Product height in | 6.870 | |
| Product height mm | 174.498 | |
| Product length in | 6.870 | |
| Product length mm | 174.498 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 1.160 | |
| Product width mm | 29.464 | |
| Sub brand | AIRFLEX | Airflex |