
Danfoss
305AA00052A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
305AA00052A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | No Operator | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-12-5S | |
| Control pressure | 5.2 bar | |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact | |
| Flow rate | 76 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Priority Flow Regulator | |
| Housing | Yes | |
| Housing material | Steel | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 164 cc/min | |
| Maximum Flow Rate | 76 l/min | |
| Model Code | PFRD-12-U-S10T-75 | |
| Number of Housing Ports | 5 | |
| Number of Valve Ports | 5 | |
| Operating Temperature | -40°C to +120°C | |
| Port size | 5/8" | |
| Port Type | SAE | |
| Pressure Rating | 280 bar | |
| Product Height | 5.78 in | |
| Product Length/Depth | 3.97 in | |
| Product Type | Flow Control Valves | |
| Product Volume | 45.893 in³ | |
| Product Weight | .79 lb | |
| Product Width | 2 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Urethane | |
| Signal type | Dynamic | |
| Special features | None | |
| Spool Seal | No | |
| Style | Spool | |
| Sub-brand | None | |
| Trade Name | PFRD/S-12 Series | |
| Valve Material | Steel | |
| Valve Torque into Cavity | Aluminum housing - 81–95 Nm; Steel housing - 102–115 Nm |