Danfoss
305AA00160A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
305AA00160A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Fixed Orifice |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Factory Set Flow Rate | 14.781 l/min |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact |
| Flow rate | 23 l/min |
| Flow Regulation Accuracy | 1.9-22.7 L/min (0.5-6 USGPM) +/-20% |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Flow Control |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | Less than 5 drops/min |
| Maximum Flow Rate | 22.7 l/min |
| Minimum Flow Rate | 1.9 l/min |
| Model Code | VF11-10-F-0-3.90 |
| Number of Housing Ports | 2 |
| Number of Valve Ports | 2 |
| Operating Temperature | -40°C to +120°C |
| Port Type | Cartridge Only |
| Pressure Rating | 350 bar |
| Product Height | 1 in |
| Product Length/Depth | 2 in |
| Product Type | Flow Control Valves |
| Product Volume | 2 in³ |
| Product Weight | .25 lb |
| Product Width | 1 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Buna-N |
| Special features | None |
| Spool Seal | No |
| Sub-brand | None |
| Trade Name | VF11-10 Series |
| Valve Material | Steel |