
Danfoss
305AA00184A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
305AA00184A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Screw with locknut |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Differential Pressure | 14 bar |
| Factory Set Flow Rate | 18.95 l/min |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact |
| Flow rate | 38 l/min |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Flow Regulator |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | 400 cc/min |
| Maximum Flow Rate | 38 l/min |
| Minimum Flow Rate | 4 l/min |
| Model Code | FAR1-10V-S-0-5 |
| Number of Housing Ports | 2 |
| Number of Valve Ports | 2 |
| Operating Temperature | -40°C to +120°C |
| Operation | Differential Pressure |
| Port Type | Cartridge Only |
| Pressure Rating | 310 bar |
| Product Height | 1 in |
| Product Length/Depth | 3.49 in |
| Product Type | Flow Control Valves |
| Product Volume | 3.49 in³ |
| Product Weight | .44 lb |
| Product Width | 1 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Viton |
| Special features | None |
| Spool Seal | No |
| Style | Pressure Compensated with Free Reverse Flow |
| Sub-brand | None |
| Trade Name | FAR1-10 Series |
| Valve Material | Steel |
| Valve Torque into Cavity | Aluminum housing - 47-54 Nm; Steel housing - 68-75 Nm |