Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | PFR5-8-F-0-0.5 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 1.930 | |
| Product length mm | 49.022 | |
| Product width in | 0.870 | |
| Product width mm | 22.098 |
