Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | KNOB | Knob |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Differential pressure BAR | 14.00 | |
| Differential pressure PSI | 204.00 | |
| Factory set flow rate GPM | 3.000 | |
| Factory set flow rate LPM | 11.00 | |
| Flow rate GPM | 10.000 | |
| Flow rate lpm | 38.00 | |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW REGULATOR | Flow Regulator |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 400 CC/MIN | 400 cc/min |
| Maximum flow rate LPM | 10.00 | |
| Minimum flow rate GPM | 1.000 | |
| Minimum flow rate LPM | 4.00 | |
| Model Code 1 | FAR1-10-V-K-S-8T-3.0 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIFFERENTIAL PRESSURE | Differential Pressure |
| Port size | 1/2" | 1/2" |
| Port type | SAE | SAE |
| Pressure rating BAR | 310.00 | |
| Pressure rating PSI | 4500.00 | |
| Product height in | 4.900 | |
| Product height mm | 124.460 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal Type | VITON | Viton |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
| Torque alu cavity | 47-54 NM | 47-54 Nm |
| Torque steel cavity | 68-75 NM | 68-75 Nm |
