Danfoss Airflex
306139
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
306139
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Package contents | Mounting Flange Casting | |
| Product Height | 4.71 in | |
| Product Length/Depth | 4.71 in | |
| Product material | Ductile Iron | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 26.399 in³ | |
| Product Weight | 3 lb | |
| Product Width | 1.19 in | |
| Sub-brand | Airflex | |
| Trade Name | None |