4CS150 SPR RET
306387
Tools306387 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product Material | Steel |
| Product width in | 5.000 |
| Product width mm | 127 |
| Sub brand | Airflex |