307041
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
307041
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Product Height | 1.73 in | |
| Product Length/Depth | .14 in | |
| Product Type | Spare Part | |
| Product Volume | .419 in³ | |
| Product Width | 1.73 in | |
| Sub-brand | None | |
| Trade Name | None |