STUD-BRAKE, 50DBBS
307111-25
Tools307111-25 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product width in | 34.000 |
| Product width mm | 863.600 |
| Series | DBBS |
| Sub brand | Airflex |