STUD-BRAKE, 50DBBS
307111-28
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.375 |
| Product height mm | | 34.925 |
| Product length in | | 1.375 |
| Product length mm | | 34.925 |
| Product width in | | 15.500 |
| Product width mm | | 393.700 |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |