Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
307111-29
STUD-BRAKE, 250DBBS 22.12 CERTS
307111-29
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307111-29
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.375
Product height mm
34.925
Product length in
1.375
Product length mm
34.925
Product width in
21.750
Product width mm
552.450
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex