01.NL 400.6VG.30.E.P.
307251
Tools307251 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product Material | Carbon Steel |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |