Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
307270
GFL S90SPR BARM EAR ITEM ABS AT VENDOR
307270
Where to buy
Export PDF
Tools
Add to comparison
307270
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.030
Product height mm
76.962
Product length in
7.602
Product length mm
193.091
Product width in
2.625
Product width mm
66.675
Sub brand
AIRFLEX
Airflex