307406-C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
307406-C
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | BLOCK - SPACER |
| Product Height | 1 in |
| Product Length/Depth | 2.75 in |
| Product Type | Spare Part |
| Product Volume | 8.773 in³ |
| Product Width | 3.19 in |
| Sub-brand | None |
| Trade Name | None |