HC3-HD3 FRIC PAD
307443-01
Tools307443-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.230 |
| Product height mm | 82.042 |
| Product length in | 5.970 |
| Product length mm | 151.638 |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Sub brand | Airflex |