Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
307541-01
FRICTION SHOE ASSY, 225DP
307541-01
Where to buy
Export PDF
Tools
Add to comparison
307541-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.670
Product height mm
17.018
Product length in
2.880
Product length mm
73.152
Product width in
2.370
Product width mm
60.198
Sub brand
AIRFLEX
Airflex