Danfoss Airflex
307815
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
307815
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 2.628 in |
| Product Length/Depth | 2.628 in |
| Product material | Bronze |
| Product Type | Kits and Spare Parts |
| Product Volume | 9.496 in³ |
| Product Width | 1.375 in |
| Sub-brand | Airflex |
| Trade Name | None |