Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
308085
BRACKET-SWITCH ACTIVATOR, 138DBBS
308085
Where to buy
Export PDF
Tools
Add to comparison
308085
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.880
Product height mm
123.952
Product length in
4.120
Product length mm
104.648
Product width in
5.060
Product width mm
128.524
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex