Danfoss Airflex
308210
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
308210
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Item type | Spare Part | |
| Product Height | 5.5 in | |
| Product Length/Depth | 2.5 in | |
| Product material | Carbon Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 17.188 in³ | |
| Product Weight | 1 lb | |
| Product Width | 1.25 in | |
| Sub-brand | Airflex | |
| Trade Name | None |