Danfoss Airflex
308246-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
308246-02
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Compliance(s) | DNV |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 1.985 in |
| Product Length/Depth | 1.985 in |
| Product material | Aluminum-Nickel Bronze |
| Product Type | Kits and Spare Parts |
| Product Volume | 74.963 in³ |
| Product Weight | 8.1 lb |
| Product Width | 19.025 in |
| Sub-brand | Airflex |
| Trade Name | None |