Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
308288
SHIELD BRACKET-BRAKE, 20DBBS
308288
Tools
Add to comparison
Add to comparison
308288
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
1.500
Product length mm
38.100
Product width in
0.630
Product width mm
16.002
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex