WEAR SPACER, 50DBBS
308546
Tools308546 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product width in | 0.422 |
| Product width mm | 10.719 |
| Series | DBBS |
| Sub brand | Airflex |