Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
308651-01
WEAR SPACER, 38DBBS SPECIAL
308651-01
Where to buy
Export PDF
Tools
Add to comparison
308651-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.875
Product height mm
73.025
Product length in
2.875
Product length mm
73.025
Product width in
0.202
Product width mm
5.131
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex