308821-1
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
308821-1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Elevator scraper drives, hydrostatic drives, auxiliary applications | |
| Bearing package | Standard | |
| Configuration | Single | |
| Design code | 20 | |
| Displacement | 317.2 cm³/rev | |
| Feature | Reliable, efficient performanceLong lastingQuiet operation | |
| Frame size | 50M | |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT | |
| Minimum speed | 4000 RPM | |
| Model Code | 50M300A-11A20-114 | |
| Paint | None | |
| Product Height | 8.65 in | |
| Product Length/Depth | 14.54 in | |
| Product material | Cast Iron | |
| Product Type | Vane Motor | |
| Product Volume | 1320.596 in³ | |
| Product Weight | 80 lb | |
| Product Width | 10.5 in | |
| Ring size | 300 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shaft seals | Single | |
| Shafts | Splined | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | M Series | |
| Vane function type | Motor | |
| Working pressure - max | 500 Psi |