
308835-C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
308835-C
Product specifications
Characteristic | Value |
|---|---|
| Application | Elevator scraper drives, hydrostatic drives, auxiliary applications |
| Bearing package | Standard |
| Configuration | Single |
| Design code | 20 |
| Displacement | 231.3 cm³/rev |
| Feature | Reliable, efficient performanceLong lastingQuiet operation |
| Frame size | 50M |
| Minimum speed | 4000 RPM |
| Model Code | 50M220A-11*20-114 |
| Paint | None |
| Product Height | 8.65 in |
| Product Length/Depth | 14.54 in |
| Product material | Cast Iron |
| Product Type | Vane Motor |
| Product Volume | 1320.596 in³ |
| Product Weight | 80 lb |
| Product Width | 10.5 in |
| Ring size | 220 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shaft seals | Single |
| Shafts | Splined |
| Special features | None |
| Sub-brand | None |
| Trade Name | M Series |
| Vane function type | Motor |
| Working pressure - max | 500 Psi |