SV17A-10-4P-0-24DG 4/2 SOL/OP CART 24VDC, SV17A-10-4P-0-24D-G-L-product-details

SV17A-10-4P-0-24DG 4/2 SOL/OP CART 24VDC, SV17A-10-4P-0-24D-G-L

308AA00032A

Model code: SV17A-10-4P-0-24D-G-L


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV17A-10-4P-0-24D-G-L
Product height in5.890
Product height mm149.606
Product length in1.710
Product length mm43.434
Product width in1.910
Product width mm48.514