
Danfoss
308AA00036A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
308AA00036A
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-12-3 |
| Coil Termination | None |
| Diode | No |
| Factory Set Pressure | 140 bar |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow rate | 104 l/min |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Electro proportional flow control |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | 77-483 cc /min |
| Minimum Working Pressure | 70 bar |
| Model Code | EFV1-12-0BS-0-00 |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -30°C to +90°C |
| Operation | Electrically Operated |
| Override Type | Screw-In Type Manual Override |
| Port Type | Cartridge Only |
| Pressure Rating | 210 bar |
| Product Height | 2.13 in |
| Product Length/Depth | 6.1 in |
| Product Type | Proportional Valves |
| Product Volume | 22.608 in³ |
| Product Weight | .82 lb |
| Product Width | 1.74 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | Spool |
| Sub-brand | None |
| Trade Name | EFV1-12-O Series |
| Valve Material | Steel |
| Working pressure - max | 210 bar |