Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-12-3 | C-12-3 |
| Coil series | NONE | None |
| Coil termination | NONE | None |
| Diode | NO | No |
| Flow rate GPM | 10.00 | |
| Flow rate LPM | 38.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PROP FLOW CONTROL | Proportional Flow Control |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 245 CC/MIN | 245 cc/min |
| Minimum working pressure BAR | 207.00 | |
| Minimum working pressure PSI | 3000.00 | |
| Model Code 1 | EFV2-60505-E | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | ELECRO PROPORTIONALLY CTRL | Elecronically Proportionally Controlled |
| Override type | NONE | None |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3053 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |
| Torque into aluminium cavity | 81-95 NM | 81-95 Nm |
| Torque into steel cavity | 102-115 NM | 102-115 Nm |
| Voltage type | DC | DC |
| Working pressure max BAR | 210 | |
| Working pressure max PSI | 3000 |