Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-3 | C-10-3 |
| Coil series | NONE | None |
| Coil termination | NONE | None |
| Diode | NO | No |
| Flow rate GPM | 8.00 | |
| Flow rate LPM | 30.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PROP FLOW CONTROL | Proportional Flow Control |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 197 CC /MIN | 197 cc /min |
| Minimum working pressure BAR | 20.00 | |
| Minimum working pressure PSI | 291.00 | |
| Model Code 1 | EFV1-10-N-C-B-S-0-00 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | ELECRO PROPORTIONALLY CTRL | Elecronically Proportionally Controlled |
| Override type | SCREW-IN TYPE | Screw-in type |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3053 | |
| Product height in | 1.290 | |
| Product height mm | 32.766 | |
| Product length in | 5.260 | |
| Product length mm | 133.604 | |
| Product width in | 1.290 | |
| Product width mm | 32.766 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |
| Torque into aluminium cavity | 47-54 NM | 47-54 Nm |
| Torque into steel cavity | 68-75 NM | 68-75 Nm |
| Voltage type | DC | DC |
| Working pressure max BAR | 210 | |
| Working pressure max PSI | 3000 |
