Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | ESV9-8-E-0-0-00-A | |
| Product height in | 1.980 | |
| Product height mm | 50.292 | |
| Product length in | 5.970 | |
| Product length mm | 151.638 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |