Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | ESV9-8-E-M-0-00-A | |
| Product height in | 2.610 | |
| Product height mm | 66.294 | |
| Product length in | 7.310 | |
| Product length mm | 185.674 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |