Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
308AA00654A
EPPV5H025012DN00 THOMASMAGNETE 12 VD
308AA00654A
Where to buy
Export PDF
Tools
Add to comparison
308AA00654A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.929
Product height mm
48.997
Product length in
3.740
Product length mm
94.996
Product width in
3.740
Product width mm
94.996