Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
308AA00656A
EPPV5-H-0-25-0-24D-N-00TMagnete 82002
308AA00656A
Tools
Add to comparison
Add to comparison
308AA00656A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.080
Product height mm
52.832
Product length in
3.500
Product length mm
88.900
Product width in
3.500
Product width mm
88.900