Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | ESV9-10-E-0-0-00-A | |
| Product height in | 2.620 | |
| Product height mm | 66.548 | |
| Product length in | 7.900 | |
| Product length mm | 200.660 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 |