Danfoss
308AA00706A
Model code: ESVL9-10-E0-0-012DNL-C-A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
308AA00706A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-5S | |
| Coil Series | L Series Large ToughCoils | |
| Coil Termination | Deutsch Moulded | |
| Diode | No | |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 23 l/min | |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Proportional Flow Control | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | .25 cc/min | |
| Model Code | ESVL9-10-E0-0-012DNL-C-A | |
| Number of Housing Ports | 5 | |
| Number of Valve Ports | 5 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Electrically Operated | |
| Override Type | None | |
| Port size | None | |
| Port Type | Cartridge Only | |
| Pressure Rating | 250 bar | |
| Product Height | 1.41 in | |
| Product Length/Depth | 8.55 in | |
| Product Type | Proportional Valves | |
| Product Volume | 16.998 in³ | |
| Product Weight | .79 lb | |
| Product Width | 1.41 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Buna-N | |
| Special features | With Valve Check | |
| Style | Spool | |
| Sub-brand | None | |
| Trade Name | ESVL9-10 Series | |
| Valve Material | Steel | |
| Valve Torque into Cavity | 5-8 Nm | |
| Voltage | 12 V | |
| Voltage type | DC | |
| Working pressure - max | 250 bar |