Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | EFV2-10-N-C-A-0-0-00 | |
| Product height in | 2.650 | |
| Product height mm | 67.310 | |
| Product length in | 5.720 | |
| Product length mm | 145.288 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 |