SPOOL
30920-249
Tools30920-249 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.500 |
| Product height mm | 12.692 |
| Product length in | 6.025 |
| Product length mm | 153.035 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.692 |