Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPOOL | Spool |
| Product height in | 4.000 | |
| Product height mm | 101.600 | |
| Product length in | 6.000 | |
| Product length mm | 152.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.000 | |
| Product width mm | 101.600 |