CASTING
30921-45C
Tools30921-45C Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Casting |
| Product height in | 3.470 |
| Product height mm | 88.138 |
| Product length in | 4.940 |
| Product length mm | 125.476 |
| Product material | Cast Iron |
| Product width in | 2.500 |
| Product width mm | 63.500 |