Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
30921-CCR
VAL ASY
30921-CCR
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
30921-CCR
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.470
Product height mm
88.138
Product length in
6.770
Product length mm
171.958
Product width in
2.060
Product width mm
52.324