Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
30921-CCV
VAL ASY
30921-CCV
Where to buy
Export PDF
Tools
Add to comparison
30921-CCV
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.020
Product height mm
102.108
Product length in
2.000
Product length mm
50.800
Product width in
6.520
Product width mm
165.608