VAL ASY (RPLS 30921-DSB)
30921-DSC
Tools30921-DSC Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.810 |
| Product height mm | 96.774 |
| Product length in | 8.310 |
| Product length mm | 211.074 |
| Product width in | 2.500 |
| Product width mm | 63.500 |