CONTROL VALVE ASSEMBLY
30921-DSG
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.720 |
| Product height mm | | 94.488 |
| Product length in | | 7.500 |
| Product length mm | | 190.500 |
| Product width in | | 2.060 |
| Product width mm | | 52.324 |